Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EBJ01_53 - High torque arc tooth synchronous wheel ??¨¨ S5M type
Bill of material
EBJ33-S5M150-14-A-H-d6
CODE
Code
PLT
Pulley type
BLT
Belt Width
TOP
Pitch
5
PLM
Wheel material
FLM
Flange Material
SUR
Surface Treatment
NUT
Number of teeth
PUS
Wheel shape
SHS
Axle Hole Specification
DD
d
mm
Z
mm
J
mm
Q
mm
R
mm
S
mm
T
mm
PD
P.D.
22.28 mm
OD
O.D.
21.32 mm
D
0 mm
F
26.0 mm
E
16.0 mm
A
mm
W
mm
L
0 mm
M
MC
MC (change the set screw angle)
WCWDWE
WDWE
MD
MD (change screw hole size)
SHS5
'H','P','N','V','Y'
ZZFC
zzfc
FC
ZZABAC
Change screw
ZZPA
Change the tolerance accuracy level of a, w and f values.
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D