Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAA66 - Rubber-coated lithium battery roller coating clamping type
Bill of material
QAA66-D120
CODE
Code
QAA66
TYPE
Type
涂布夹持型
MAT
Bushing,Mandrel Material
SUS304
MAT1
Main Body Material
Seamless Steel Pipe
MAT2
Lining material
EPDM(black)
SUR
Bushing,Mandrel Surface Treatment
Polished and tempered
SUR1
Main Body Surface Treatment
Polished
SUR2
Liner surface treatment
Polishing
HAR
Bushing,Mandrel Hardness
HAR28~32
HAR1
Liner hardness
Shore A75
D
120
L
894
L1
12
L2
870
L3
14
L4
92
L5
710
L6
1.7
L7
15
D1
40
D2
68
D3
71
D4
88
B
20
B1
50
B2
15
B3
2.7
W
750
T
11
LINK
Website Link
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D