Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VNC01_31 - St ¡¤ Ard Spur Gear, Module0.5, Pressure Angle 20¡ã
Bill of material
VNC11-0.5-20-B3-A-P3
CODE
Code
TYPE
Type
GBMAT
Chinese Standard Material
MAT
Material
HRD
Tooth Surface Hardness
-
SUR
Surface Treatment
MOD
Module
0.5
NUT
Number of teeth
B
3
GES
Gear Shape
P
Internal control diameter PH7
mm
DD
d
10.0 mm
D
11.0 mm
H
8.5 mm
L
mm
L1
3 mm
M
HC
Add Set Screw Holes
MC
Change Screw Hole Size
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D