Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VNM01_04 - Bearing Spur Gear¡¤Modulus 1.0/1.5/2.0
Bill of material
VNM02-1.0-20-B12
CODE
Code
TYPE
Type
Bearing Type
MAT1
Body Material
MAT2
Bearing Material
Steel
SUR
Surface Treatment
MOD
Module
NUM
Number of teeth
B
12 mm
DD1
d1
mm
DD
d
mm
D
mm
G
mm
BT
Bearing Type*Quantity
D1
mm
BB
b
mm
S
mm
LINK
Website Link
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D