Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VNY01_21 - Spur gear bevel gear · Modulus 1.0/1.5/2.0
Bill of material
VNY01-1.0-2020-P6
CODE
Code
TYPE
Type
MAT1
Material (International)
45
MAT2
Materia(Correspond)
S45C
SUR
Surface Treatment
Black Oxide
MS
Module
mm
MOD
Nominal Model
mm
P
Inner Hole Diameter PH7
mm
CS
Tooth Count
20 mm
CSB
Tooth Ratio
1:2
PD
Paired Model
2020 mm
H
16 mm
DD
20.0 mm
D
21.41 mm
K
11.8 mm
B
21.0 mm
L
14.53 mm
G
11.71 mm
Q
9.00 mm
V
4.5 mm
L1
4.3 mm
A
49°3'
M
M4
OP
0Ptional Processing
LINK
Website
Hyperlinks
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D