Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAL02_42 - Insulation Board ¡¤ Round ¡¤ Hole Machining Type
Bill of material
JAL22-2K-T5-D40-V0-P10-N3
CODE
Code
TYPE
Type
TYPE1
Type1
Hole Processing Type
MAT
Material
COLOR
Color
ATEM
Operating Ambient Temperature
TCO
Thermal conductivity (W/m.k)
COS
Compressive Strength (N/mm2)At23¡ãC
FST
Flexural strength (N/mm2) at 23¡ã
DEN
Density (g/cm2)
GG
Specifications
T
mm
D
D Minimum Unit
mm
Enter value for D
D Minimum Unit
mm
cm
inch
ft
V
V Minimum Unit 1
mm
Enter value for V
V Minimum Unit 1
mm
cm
inch
ft
P
P Minimum Unit 1
mm
Enter value for P
P Minimum Unit 1
mm
cm
inch
ft
KJG
Hole processing
KGG
Hole specification
L
mm
DD1
d1
0.0
HH
h
0
DD
D Minimum Unit
3.5
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D