Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JBC01_21 - Uhmwpe Sheet ¡¤ St ¡¤ Ard Grade/Onductive Grade ¡¤ St ¡¤ Ard Type
Bill of material
JBC01-A18-B18-T3
CODE
Type
TYPE1
Type1
TYPE2
Type2
Standard Type
YS
Color
SYHJWD
Operating Ambient Temperature
-100-90°C °C
MOD
modulus of elasticity
1100 MPa
FRI
friction factor μ
0.250
LIN
linear expansion coefficient
2.0*10 -4 K
A
A Minimum Unit 1
mm
Enter value for A
A Minimum Unit 1
mm
cm
inch
ft
ATOL
A Tolerance
+0.3/-0.3
B
B Minimum Unit 1
mm
Enter value for B
B Minimum Unit 1
mm
cm
inch
ft
BTOL
B Tolerance
+0.3/-0.3
T
mm
TTOL
T Tolerance
TQIAOQUNIUQU
Warpage. Twist rate (¡®-¡¯ means less than %)
RA
Ra Increase the fillet
RA1
RA Minimum Unit 1
mm
RB
Rb Increase the fillet
RB1
RB Minimum Unit 1
mm
RC
Rc Increase the fillet
RC1
RC Minimum Unit 1
mm
RD
Rd Increase the fillet
RD1
RD Minimum Unit 1
mm
CA
Add Chamfer
CA1
CA Minimum Unit 1
mm
CB
Add Chamfer
CB1
CB Minimum Unit 1
mm
CC
Add Chamfer
CC1
CC Minimum Unit 1
mm
CD
Add Chamfer
CD1
CD Minimum Unit 1
mm
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D