Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NDC31_38 - Polyurethane mats Hole processing type
Bill of material
NDC33-1K-T1-A25-B25-F9-G5-N3
CODE
Type
TYPE
Type
Hole Processing Type
MAT
Material
HRD
Hardness
COL
Color
HOL
Hole Processing Type
T
mm
ATOL
A Tolerance
+0.4/-0.4
A
mm
Enter value for A
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
BTOL
B Tolerance
+0.4/-0.4
F
mm
Enter value for F
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
ZN
Select Hole Processing Method
N
mm
Z
Z ( Sinkhole )
mm
DD
d
3.3 mm
DD1
d1
0.0 mm
HH
h
0.0 mm
AB
Change The Left Hole Position
ZZAB
AB (Change The Left End Hole Position)
AC
Change The Bottom Hole Position
ZZAC
AC(Change The Bottom Hole Position)
mm
LINK
Website
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D