Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHC11_12 - Organ cover, U type
Bill of material
NHC11-L50-X15-W60-H40
CODE
Code
TYPE
Type
U type
MAT1
Protective fabric material
TH1
Protective fabric thickness
MAT2
Mounting flange material
Stainless Steel
TH2
Mounting flange thickness
2.0
MAT3
Support Plate Material
Black PVC Board
TH3
Support Plate Thickness
1.0
L
Tensile Length Lmax Minimum Unit 1
X
Fold X
W
Outer width W
H
External Height H
D
Mounting aperture D
5
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D