Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHE80 - Shock-proof gel seat, external thread fixing plate
Bill of material
NHE80-7634
CODE
code
NHE80
TYPE
type
External thread fixing plate, covering type, round type
MAT1
Main body material
Polysiloxane
MAT2
Material of the outer coating
Ethylene propylene rubber
MAT3
Material of metal parts
SUS304
ANNEX
Annex
Washers/metal nuts (1pcs each)
MAT4
Material of accessories
SUS304
SPE
Specifications
7634
M
M10
D1
76
D2
45
H1
34
H2
31
DD
d
11
P
106
W1
132
W2
85
TT
t
3
TT1
t1
3
L
30
UT
Use the load
245.1~343.2(25~35) N(kgf)
FOU
Frequency of use
13~ Hz
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D