Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Z-LASER
Description
ZXS20 - The precise laser module
Bill of material
7420xxxxx
PREVIEW
Preview
ARTNR
Article No.
7420xxxxx
GWT
Weight
0,19 kg
GRS
Size
17 x 85 mm
GHM
Housing material
Stainless steel
WLG
Wavelength
405, 450, 520, 635, 640, 660, 785, 830 nm
AGL
Output power
5, 10, 15, 25, 30, 40, 60, 80, 120, 160, 200 mW
OEW
Fan angle
10, 20, 30, 45, 60, 75, 90 °
PJK
Projection
Cross, DOE, dot, line
FKS
Focus
fixed focus
DMR
Diameter
20 mm
VSS
Supply voltage
5 VDC – 30 VDC
IPS
IP Protection class
IP 67
AWB
Laser class
Machine Vision, OEM
DBT
Data sheet
https://z-laser.com/wp-content/uploads/_download/Datasheets/English/Z-LASER_Datasheet_ZXS.pdf
PDI
Product information
https://z-laser.com/produkte/lasermodul/zx-laser-familie/zxs20/
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D