Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
AGRO
Description
9902.21.14 - Combination back box size 1
Bill of material
9902.21.14
CNSORDERNO
Art. No.
9902.21.14
BZ
Designation
Flush-mounted box 1x1, with hinged cover and nails
LOD
Level of detail
L
Length
77 mm
B
Width
77 mm
T
Depth
70 mm
AO
Break-out openings Ø 20 mm
6
RK
Combination conduit entries M20/25
4
AN
Number of nails
4
CNSMAT
Material
Polyethylene / Polypropylene
ES
Properties
non-halogen
GP
Glow wire test
650°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 713 109
CNSMASSEXACT
Individual net weight
67.920 g
CNSEAN
EAN-Code
7611614309088
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mounted box 1x1 Installation in: fair-faced concrete, concrete, brickwork Length x Width x Depth: 77 x 77 x 70mm Flush mounted box 1x1 with secure cover Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Break-out openings Ø 20mm: 6 Break-out openings Ø 25mm: 4 Combined leading-in tubes M20/25: 4x Number of nails: 4 Article number: 9902.21.14 / E-No.: 372 713 109
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
情報
2D