IFC 4.0 제작
언어선택:
Deutsch
English
español
français
português
English
품질보증 정보
카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
13359
AMF - ANDREAS MAIER Fellbach
Locks for Gates and Doors
Cased locks
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{amf/schl/101_kasten/amf140pgn_assmtab.prj},{NB=AMF13359},{BESTNR=13359},{ART=mit verzinktem Anti-Panikschloss Nr. 142PGN-**. Falle nicht umdrehbar. Zweiteiige Nuss.},{A=30},{SCL=PZ},{SCLN=Profilzylinder (PZ). Ohne Wechsel},{DIN=DIN R},{B=94.0},{C=172},{E=24.0},{F=33.50},{G=8.5},{S=2.5},{GEW=1550},{CTN=83014019},{EAN=4020772013356},{VERS=20},{PPATH=amf140pgn_sbl.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140PGN - Narrow lock case, bare-metal
Bill of material
13359
BESTNR
Order No.
13359
13359
ART
Design
With galvanised anti-panic lock no. 142PGN-**. Spring bolt cannot be turned. Two-piece follower
A
Case width
30
30
mm
SCL
Closure
PZ
SCLN
profile cylinder (PZ). Without night latch function
DIN
Door direction
DIN R
DIN R
B
94.0
94.0
mm
C
172
172
mm
E
24.0
24.0
mm
F
33.50
33.50
mm
G
8.5
8.5
mm
S
Material thickness
2.5
2.5
mm
GEW
Weight
1550
1550
g
CTN
Customs tariff number
83014019
EAN
European Article Number
4020772013356
4020772013356
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D