Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Azolgas
Description
CD 500 V1 - GAS SPRINGS - Heavy Duty
Bill of material
CD 500 032 V1,-,-,-
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
CR
Compression Rate
IF
Initial Force (150 bar)
470 daN
IIF
Initial Intermediate Forces (150 bar)
470 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
470 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
38 mm
L1
Total length
mm
Q
Safety Stroke
2 mm
L
Cylinder length
mm
AK
Ø Rod
20 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
HEAVY DUTY
SERIEN
Series
CD
INFO
Info Link
PDF data sheet
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D