Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDLN12SMD55N
Bill of material
MT311BDLN12SMD55N
PN
Part Number
MT311BDLN12SMD55N
DESC
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (low profile) Connector, Singlemode, For 5.5 mm Cable Diameter, Nickel aluminum bronze, Natural
CS
Connector Style
Bulkhead D-hole mount (low profile)
FC
Fiber Count
12
FT
Fiber Type
SM
FCD
For Cable Diameter
5,5 mm
MF
Material/Finish
Nickel aluminum bronze
COLOR
Color
Natural
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
2D