Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311PA12SMD55S
Bill of material
MT311PA12SMD55S
PN
Part Number
MT311PA12SMD55S
DESC
Description
Harsh Environment High-Density Optical Plug Connector, Singlemode, For 5.5 mm Cable Diameter, Stainless Steel, Natural
CS
Connector Style
Plug
FC
Fiber Count
12
FT
Fiber Type
SM
FCD
For Cable Diameter
5,5 mm
MF
Material/Finish
Stainless Steel
COLOR
Color
Natural
建議
No recommendations available.
下載CAD模型
Previews
3D
2D