Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCCM100SBRPN - Cinch Connectivity Solutions
Bill of material
DCCM100SBRPN
PN
Part Number
DCCM100SBRPN
DESC
Description
Commercial PCB Mount Connector, Socket, 100 Positions, Electroless Nickel, Thermoset, Glass-Reinforced, Diallyl Phthalate, Female, 90º PCB, Standard Profile, Jackpost
CT
Connector Type
Socket
CG
Contact Gender
Female
NOP
Number of Positions
100
TT
Termination Type
90º PCB
CR
Current Rating
3 A
MH
Mounting Hardware
Jackpost
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D