Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj226_003 - Cinch Connectivity Solutions
Bill of material
BJ226-003
PN
Part Number
BJ226-003
DESC
Description
BNC Bulkhead Jack, 50 Ohm, Straight, Cable Entry, For M17/167-00001
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
TYPE
Type
BNC
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Bulkhead Mount
CABLETYPE
Cable Type
RG174, RG188, RG316
MF
Max Frequency
3 GHz
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D