Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj79c_212 - Cinch Connectivity Solutions
Bill of material
BJ79C-212
PN
Part Number
BJ79C-212
DESC
Description
TRB Bulkhead Cable Jack, Full Crimp, Straight, 3-lug, For 2524E0114 Cable
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Bulkhead Mount
CABLETYPE
Cable Type
2,52E+117
MF
Max Frequency
500 MHz
Recomendaciones
No recommendations available.
Descarga de modelos CAD
Previews
3D
2D