Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PL455ACFLP-201
Bill of material
PL455ACFLP-201
PN
Part Number
PL455ACFLP-201
DESC
Description
1553 Twinax Pin Contact, Full Crimp, 3-Lug Bayonet, Straight, For M17/176-00002 Cable
TYPE
Type
MIL-STD-1553B
TS
Termination Style
Cable
CT
Cable Type
M17/176-00002
TT
Termination Type
Full Crimp
BS
Body Style
Straight
GENDER
Gender
Plug
MS
Mounting Style
Cable Mount
MF
Max Frequency
2 MHz
BP
Body Plating
Nickel
CP
Contact Plating
Gold
CRIMPDIE
Crimp Die
M252520
CRIMPTOOL
Crimp Tool
M22520
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D