Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
Berger Tools
Description
RV 12000 - Minimum height, maximum force
Bill of material
RV12000-050N
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
150 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
daN
V
Volume
cm^3
S
Surface
78.53 cm^2
W
Weight
Kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D