Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bordignon
Description
VS - Safety valve
Bill of material
VS500
T
Connections
1/8 G inch
A
Thread lenght
8 mm
B
Maximum Dimension
Ø 27,5 x 49,5 mm
CH
Wrench
24 mm
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.