IFC 4.0 제작
언어선택:
Deutsch
English
English
R160570331-T1=30-L=300
Bosch Rexroth
Linear Motion Technology
Linear guides
Ball rails BSHP
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{bosch_rexroth_mcd/linear_motion_technology/linear_guides/ball_rails/ball_rails_asmtab.prj},{NB=R160510331-SNS-CS-MA-AK-H-T1=30-L=300},{BG=15},{BF=SNS},{MAT=CS},{MR=MA},{COV=AK},{ACCU=H},{L=300.000},{T1=30.00},{T1MAX=50.000},{TS=60},{PPATH=ball_rails_asmsbl.prj},{DROWX=30 / 4x60 / 30},{TSX=60},{T1MAXX=50},{T1MINX=10}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
Bosch Rexroth
Description
Ball guide rail BSHP
Bill of material
R160570331-T1=30-L=300
MATERIALNUMMER
materialnumber
R160570331
R160570331
BG
size
30
30
BF
design
SNS : Slimline normal standard
SNO : Slimline normal base groove
SNS : Slimline normal standard
SNO : Slimline normal base groove
MAT
material
CS : Carbon steel
NRII : Corrosion-resistant steel as per DIN EN 10088
CR : matt silver, hard chrome plated
CS : Carbon steel
NRII : Corrosion-resistant steel as per DIN EN 10088
CR : matt silver, hard chrome plated
MR
orientation
MA : Bolting from above
MB : Bolting from below
MA : Bolting from above
MB : Bolting from below
COV
cover
AK : plastic mounting hole plugs
AB : Cover strip and protective caps
BS : Cover strip and strip clamp
SK : Steel caps (not included in scope of delivery, material number: R160630075)
AK : plastic mounting hole plugs
AB : Cover strip and protective caps
BS : Cover strip and strip clamp
SK : Steel caps (not included in scope of delivery, material number: R160630075)
ACCU
accuracy
H : High
N : Normal
P : Precision
S : Super precision
U : Ultra precision
H : High
N : Normal
P : Precision
S : Super precision
U : Ultra precision
L
lenght
mm
값 입력 L
lenght
mm
cm
inch
ft
확인
T1
mm
값 입력 T1
mm
cm
inch
ft
확인
DROWX
drill row key
30 / 3x80 / 30
30 / 3x80 / 30
TSX
pitch
80
80
mm
T1MAXX
T1 max show
68
68
mm
T1MINX
T1 min show
12
12
mm
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D