IFC 4.0 제작
언어선택:
English
English
품질보증 정보
카탈로그: Bishop-Wisecarver
생성됨: 25.08.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bishop-Wisecarver
SLKAT06UNN
Bishop-Wisecarver
Powered by
Facetsfilter
Internal Server Error
CAD모델 선택
{bwc/slickstick_asmtab.prj},{NB=SLKAT06UNN},{PID=SLK},{PPATH=parts/slickstick_asmtpl.prj},{PRODUCTS=Signature Motion Linear Actuator},{PRODLINE=SlickStick},{BULLET1=Self-contained linear actuator with sliding element},{LA=30 lbf / 125 lbf},{LCU=30 lbf / 60 lbf},{LR=30 lbf / 125 lbf},{LCN=*30lbf is the maximum load capacity if the carriage is not externally supported against rolling. The higher load capacities are possible if the carriage is externally supported.},{MP=15 in-lbf},{MY=33 in-lbf},{MR=12 in-lbf},{T=6},{SL=U},{HLS=NN},{MA=},{MTI=},{MMI=},{DCMI=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bishop-Wisecarver
Description
Sliding Element Linear Actuator - SlickStick Linear Actuator
Bill of material
SLKAT06UNN
PN
Part Number
SLKAT06UNN
T
Travel
6
12
18
24
30
36
42
48
6
12
18
24
30
36
42
48
인치
SL
Screw Lead
0.5"
1.0"
0.5"
1.0"
인치
HLS
Home & Limit Switches
No Limit Switches
Home & Limit Switches
H&L Mounting Hardware only, No Switches
No Limit Switches
Home & Limit Switches
H&L Mounting Hardware only, No Switches
MA
Motor Assembly
No Motor
Standard Motors
No Motor
Standard Motors
MTI
Motor Type Identifier
No Motor
No Motor
MMI
Motor Model Identifier
No Motor
No Motor
DCMI
Driver/Controller Model Identifier
No Motor
No Motor
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D