Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Camozzi
Description
Mod. ZC - 90° Swivel combination for female trunnion
Bill of material
ZC-32
MOD
Mod.
ZC-32
PHY
Diameter
32 mm
EB
11 mm
CK
10 mm
HB
6.6 mm
XD
142 mm
TE
38 mm
UL
51 mm
EA
10 mm
GL
21 mm
L5
1.6 mm
RA
18 mm
EM
26 mm
EMTOL
Tolerance
-0.2/-0.6
UR
31 mm
PH
32 mm
BT
8 mm
BR
10.0 mm
INFO
Infotext
Информация
Infotext
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.