Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Camozzi
Description
Mod. D-E_3E-32 - Front flange
Bill of material
D-E-3E-32
MOD
Mod.
D-E-3E-32
PHY
Diameter
32 mm
W
16.5 mm
MF
10 mm
TF
64 mm
R
32 mm
UF
80 mm
E
45 mm
FB
FB H13
7 mm
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
Boyut
2D