Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Camozzi
Description
Mod. BF - Counter bracket for centre trunnion
Bill of material
BF-32(50)
MOD
Mod.
BF-32
PHY
Diameter
32 mm
TM
mm
CR
12 mm
NH
18.0 mm
C
10.5 mm
B3
3.0 mm
TH
32 mm
UL
46 mm
FK
15 mm
FN
30 mm
B1
6.8 mm
B2
11 mm
HB
6.6 mm
INFO
Infotext
Information
Infotext
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.