Catalog navigation
Selezione modello CAD
Prodotti disponibili: 494
HELP_VARIABLE
Company
Danly
Description
SuperSprings
Bill of material
D90812115
BESTNR
Part No.
A
Hole Diameter
mm
B
Rod Diameter
mm
C
Free Length
mm
R
Spring rate
daN/mm
XT1
Spring travel to solid
mm
AW
Selection by:
AWW
Specify value K(daN) or XT2(mm)
LD
Lifetime
Long Life
K
Force
0.00 daN
XT2
Used Spring stroke
0.00 mm
BELASTUNG
Colour
DQ
Wire cross section
WEG2LL
Long Life Travel
mm
KRAFTLL
Long Life Force
daN
WEG2ML
Average Life Travel
mm
KRAFTML
Average Life Force
daN
WEG2MB
Maximum Load Travel
mm
KRAFTMB
Maximum Load / Force
daN
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
Dimensione
2D