IFC 4.0 제작
언어선택:
English
italiano
русский
English
품질보증 정보
카탈로그: Duplomatic
생성됨: 25.11.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
RQRM3-P3/1/A/51N-D12K1
Duplomatic
Group 2: PRESSURE CONTROL VALVES
21 420 RQ*M*-P Unloading valves with automatic or solenoid operated venting (for circuits with accumulator), up to 500 l/min - subplate mounting
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{duplomatic/02_pressure_control_valves/21420/rq_m_p_asmtab.prj},{NB=RQRM3-P3/1/A/51N-D12K1},{IDNR=},{TIPO=RQ},{RA=R},{SV=M},{ND=3},{SM=P},{PC=3},{PS=1},{U=A},{I=},{M=},{SER=51},{GU=N},{DC=D12},{MO=},{PPATH=rq_m_p_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Duplomatic
Description
RQ*M*-P - Unloading valves with automatic or solenoid operated venting (for circuits with accumulator), up to 500 l/min - subplate mounting
Bill of material
RQRM3-P3/1/A/51N-D12K1
TIPO
Type
RQ
RA
Automatic venting for circuits with accumulator
R = for remote piloting
A = with embedded check valve (unavailable on size 3)
R = for remote piloting
A = with embedded check valve (unavailable on size 3)
SV
Solenoid valve for electrical unloading
M
ND
Nominal size
3 = ISO 6264-06 (CETOP R06)
5 = ISO 6264-08 (CETOP R08)
7 = ISO 6264-10 (CETOP R10)
3 = ISO 6264-06 (CETOP R06)
5 = ISO 6264-08 (CETOP R08)
7 = ISO 6264-10 (CETOP R10)
SM
Subplate mounting
P
PC
Pressure adjusment range
3 = up to 70 bar
5 = up to 210 bar
6 = up to 280 bar
3 = up to 70 bar
5 = up to 210 bar
6 = up to 280 bar
PS
Pump switch
1 = pump switch on at 75% of the set value
2 = pump switch on at 63% of the set value
1 = pump switch on at 75% of the set value
2 = pump switch on at 63% of the set value
U
Unloading with de-energized solenoid
A
I
Drainage
omit for external drainage
I = internal drainage
omit for external drainage
I = internal drainage
M
Adjusment knob
-
M = Adjustment with SICBLOC knob
-
M = Adjustment with SICBLOC knob
SER
Series No.
51
GU
Seals
N = NBR
V = FPM seals for special fluids
N = NBR
V = FPM seals for special fluids
DC
Power supply
D12 = 12 V DC
D24 = 24 V DC
D48 = 48 V DC
D110 = 110 V DC
D220 = 220 V DC
D00 = valve without coils in direct current
A24 = 24 V - 50 Hz
A48 = 48 V - 50 Hz
A110 = 110 V - 50 Hz / 120 V - 60 Hz
A230 = 230 V - 50 Hz / 240 V - 60 Hz
A00 = valve without coils in alternating current
F110 = 110 V - 60 Hz
F220 = 220 V - 60 Hz
D12 = 12 V DC
D24 = 24 V DC
D48 = 48 V DC
D110 = 110 V DC
D220 = 220 V DC
D00 = valve without coils in direct current
A24 = 24 V - 50 Hz
A48 = 48 V - 50 Hz
A110 = 110 V - 50 Hz / 120 V - 60 Hz
A230 = 230 V - 50 Hz / 240 V - 60 Hz
A00 = valve without coils in alternating current
F110 = 110 V - 60 Hz
F220 = 220 V - 60 Hz
K1
Coil electrical connection
K1
MO
Manual override
-
CM = manual override
-
CM = manual override
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D