IFC 4.0 제작
언어선택:
English
italiano
русский
English
품질보증 정보
카탈로그: Duplomatic
생성됨: 25.11.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
BFD06-G038-TA6/10N-D12K1
Duplomatic
Group 4: DIRECTIONAL CONTROL VALVES
44 200 BFD* Six ways bankable flow diverter
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{duplomatic/04_solenoid_operated_valves/44200/bfd_1_asmtab.prj},{NB=BFD06-G038-TA6/10N-D12K1},{IDNR=},{TIPO=BFD},{DN=06},{PT=G038},{ST=TA6},{SR=10},{GU=N},{DC=D12},{K=K1},{MO=},{O=},{PPATH=bfd_1_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Duplomatic
Description
BFD* - Six-ports flow diverter
Bill of material
BFD06-G038-TA6/10N-D12K1
TIPO
Type
BFD
DN
Nominal size
06 = 60 l/min
10 = 90l/min
06 = 60 l/min
10 = 90l/min
l/min
PT
Ports
G038 = 3/8 BSP
G012 = 1/2 BSP
S08 = 3/4"-16 UNF
G038 = 3/8 BSP
G012 = 1/2 BSP
S08 = 3/4"-16 UNF
ST
Spool type
TA6
RTA69
RTB69
TA6
RTA69
RTB69
SR
Series
10
GU
Seals
N = NBR seal for mineral oil (standard)
V = FPM seals for special fluids
N = NBR seal for mineral oil (standard)
V = FPM seals for special fluids
DC
Coil type
D12 = 12V
D24 = 24V
D28 = D28V
D00 = valve without coils
D12 = 12V
D24 = 24V
D28 = D28V
D00 = valve without coils
K
Coil electrical connection
K1 = plug for connector type DIN 43650 (standard)
K7 = plug for connector type DEUTSCH DT04-2P male
WK1 = zinc-nickel coil DIN 43650
WK7 = plug DEUTSCH DT04-2P for male connector type DEUTSCH DT06-2S
WK7D = zinc-nickel coil w. plug DEUTSCH DT04-2P with diode
K1 = plug for connector type DIN 43650 (standard)
K7 = plug for connector type DEUTSCH DT04-2P male
WK1 = zinc-nickel coil DIN 43650
WK7 = plug DEUTSCH DT04-2P for male connector type DEUTSCH DT06-2S
WK7D = zinc-nickel coil w. plug DEUTSCH DT04-2P with diode
MO
Manual override
CM = boot protected
CK1 = knob, turning
CM = boot protected
CK1 = knob, turning
O
Option
Y = External drain
Y = External drain
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D