IFC 4.0 제작
언어선택:
English
italiano
русский
English
품질보증 정보
카탈로그: Duplomatic
생성됨: 25.11.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
PZM3-P035/10N/S
Duplomatic
Group 6: MODULAR VALVES
62 201 PZM3 Direct operated three-way pressure reducing valve with variable adjustment - ISO 4401-03 (CETOP 03)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{duplomatic/06_modular_valves/62201/62201_asmtab.prj},{NB=PZM3-P035/10N/S},{IDNR=},{DN=ISO 4401-03 (CETOP 03)},{TIPO=PZM3},{SER=10},{COD1=0571494},{COD2=0532040},{ES=P},{PR=035},{GU=N},{M=S},{W=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Duplomatic
Description
PZM3 - Direct operated three-way pressure reducing valve with variable adjustment
Bill of material
PZM3-P035/10N/S
TIPO
Type
PZM3
ES
Configurations
P = Pressure reduction in P. Internal drain to line T and adjustment on side B
PA = pressure reduction on line A and full pressure on line B with regulation unit on side B
PB = pressure reduction on line B and full pressure on line A with regulation unit on side B
RP = pressure reduction on line P with regulation unit on side A
RPA = pressure reduction on line A and full pressure on line B with regulation unit on side A
RPB = pressure reduction on line B and full pressure on line A with regulation unit on side A
P = Pressure reduction in P. Internal drain to line T and adjustment on side B
PA = pressure reduction on line A and full pressure on line B with regulation unit on side B
PB = pressure reduction on line B and full pressure on line A with regulation unit on side B
RP = pressure reduction on line P with regulation unit on side A
RPA = pressure reduction on line A and full pressure on line B with regulation unit on side A
RPB = pressure reduction on line B and full pressure on line A with regulation unit on side A
PR
Pressure adjustment range
035 = 3 ÷ 35 bar
070 = 10 ÷ 70 bar
140 = 30 ÷ 140 bar
280 = 50 ÷ 280 bar
035 = 3 ÷ 35 bar
070 = 10 ÷ 70 bar
140 = 30 ÷ 140 bar
280 = 50 ÷ 280 bar
SER
Series No.
10
GU
Seals
N= NBR seals for mineral oils
V=FPM seals for special fluids
N= NBR seals for mineral oils
V=FPM seals for special fluids
M
Adjustment knob
S = Adjustment with hexagonal head screw
CK3 = Adjustment with SICBLOC knob
S = Adjustment with hexagonal head screw
CK3 = Adjustment with SICBLOC knob
W
Surface treatment
W7 = zinc-nickel, galvanic
W7 = zinc-nickel, galvanic
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D