IFC 4.0 제작
언어선택:
English
italiano
русский
English
품질보증 정보
카탈로그: Duplomatic
생성됨: 25.11.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
RPC1-1/M/P/10
Duplomatic
Group 6: MODULAR VALVES
66 200 RPC1*/M Flow control valve - ISO 4401-03 (CETOP 03)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{duplomatic/06_modular_valves/66200/rpc1_m_asmtab.prj},{NB=RPC1-1/M/P/10},{TIPO=RPC},{DN=1 = ISO 4401-03 (CETOP 03)},{MV=M},{SER=10},{ESX1= 'P', 'P = meter in control on line P', 'A' , 'A = control from chamber A of the actuator', 'B' , 'B = control from chamber B of the actuator', 'D' , 'D = control from chambers A and B of the actuator', 'T' , 'T = meter out control on line T', 'PCT3' , 'PCT3 = meter in control on line P with backpressure adjustable on line T up to 70 bar'},{FR=1},{ES=P},{M1=},{GU=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Duplomatic
Description
RPC1*/M - Flow control valve - ISO 4401-03 (CETOP 03)
Bill of material
RPC1-1/M/P/10
TIPO
Type
RPC
DN
Nominal size
1 = ISO 4401-03 (CETOP 03)
FR
Flow adjustment range
1 = 1 l/min
4 = 4 l/min
10 = 10 l/min
16 = 16 l/min
22 = 22 l/min
30 = 30 l/min
K = only ISO 4401-03 (CETOP 03) modular block supplied without flow control valve
1 = 1 l/min
4 = 4 l/min
10 = 10 l/min
16 = 16 l/min
22 = 22 l/min
30 = 30 l/min
K = only ISO 4401-03 (CETOP 03) modular block supplied without flow control valve
MV
Modular version
M
ES
Configurations
P = meter in control on line P
A = control from chamber A of the actuator
B = control from chamber B of the actuator
D = control from chambers A and B of the actuator
T = meter out control on line T
PCT3 = meter in control on line P with backpressure adjustable on line T up to 70 bar
P = meter in control on line P
A = control from chamber A of the actuator
B = control from chamber B of the actuator
D = control from chambers A and B of the actuator
T = meter out control on line T
PCT3 = meter in control on line P with backpressure adjustable on line T up to 70 bar
M1
Adjustment knob
-
-
SER
Series No.
10
GU
Seals
NBR
V = viton for special fluids
NBR
V = viton for special fluids
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D