IFC 4.0 제작
언어선택:
English
italiano
русский
English
품질보증 정보
카탈로그: Duplomatic
생성됨: 25.11.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DSE3B-C01/10N-D12K1
Duplomatic
Group 8: PROPORTIONAL VALVES
83 215 DSE3B Directional valve with proportional control - ISO 4401-03 (CETOP 03
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{duplomatic/08_proportional_valves/83215/83215_asmtab.prj},{NB=DSE3B-C01/10N-D12K1},{IDNR=},{TIPO=DS},{E=E},{DN=3 = ISO 4401-03 (CETOP 03)},{B=B},{ST=C},{SF=01},{SP=},{SER=10},{GU=N},{HR=},{NV=-D12},{K=K1},{MO=},{COD1=0210550},{COD2=190293},{COD3=0670792},{COD4=0119425},{COD5=026966},{CDO6=0134887},{COD7=0119468},{COD8=0119463},{COD9=0118925},{COD10=401150007},{W=},{PPATH=83215_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Duplomatic
Description
DSE3B - Directional valve with proportional control - ISO 4401-03 (CETOP 03)
Bill of material
DSE3B-C01/10N-D12K1
TIPO
Type
DS
E
Electric proportional control
E
DN
Nominal size
3 = ISO 4401-03 (CETOP 03)
B
Version
B
ST
Spool type
C = closed centers
A = open centers
C = closed centers
A = open centers
SF
Spool nominal flow
01 = 1 l/min
04 = 4 l/min
08 = 8 l/min
16 = 16 l/min
26 = 26 l/min
01 = 1 l/min
04 = 4 l/min
08 = 8 l/min
16 = 16 l/min
26 = 26 l/min
SP
Solenoid position
SA = 1 solenoid on side A
SB = 1 solenoid on side B
SA = 1 solenoid on side A
SB = 1 solenoid on side B
SER
Series No.
10
GU
Seals
N = NBR
V = FPM seals for special fluids
N = NBR
V = FPM seals for special fluids
HR
High resistance to salt spray
W = coil zinc‐nickel coated
W = coil zinc‐nickel coated
NV
Nominal voltage
D12 = 12V
D24 = 24V
D12 = 12V
D24 = 24V
K
Coil electrical connection
K1 = plug for connector type EN 175301-803 (ex DIN 43650)(standard)
K7 = plug DEUTSCH DT04-2P for male connector type DEUTSCH DT06-2S
K1 = plug for connector type EN 175301-803 (ex DIN 43650)(standard)
K7 = plug DEUTSCH DT04-2P for male connector type DEUTSCH DT06-2S
MO
Manual override
CM = manual override, boot protected
CK1 = turning knob override
CS = screw override
CM = manual override, boot protected
CK1 = turning knob override
CS = screw override
W
Surface treatment
W7 = zinc‐nickel surface treatment
W7 = zinc‐nickel surface treatment
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D