Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 1364 - Stainless Steel-Sheet metal hinges pointed, Type A, with through-holes
明细表
Stainless Steel-Sheet metal hinge GN 1364-NI-70-50-B-BL
PARTNUMBER
E+G PARTNUMBER
L1
mm
L3
mm
L4
mm
L2
50 mm
ROT
Rotation
°
D1
6 mm
D2
6.5 mm
H
12 mm
L5
mm
L6
mm
M1
42 mm
M2
30 mm
M3
mm
S
3 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83021000
ROHS
YES
INFOEG
Product details
Product details
DIST
mm
为你推荐
没有建议信息
下载CAD模型
预览
3D
尺寸标注
2D