IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
English
품질보증 정보
카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Stainless Steel-Toggle clamp GN 850.2-500-TU-NI
Elesa+Ganter
Toggle, power and hook clamps
GN 850.2
GN 850.2 NI
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{elesa_ganter/hook_toggle_and_power_clamps/gn850_2/gn850_2_ni/gn850_2_tu_ni_asmtab.prj},{NB=Edelstahl-Verschlussspanner GN 850.2-500-TU-NI (0)},{PARTNUMBER=GN 850.2-500-TU-NI},{GROESSE=500},{POS=0.00},{FH=5000},{A=19},{B1=50},{B2=49},{B5=18},{B6=38},{D1=M8},{D2=6.5},{D3=6.7},{D5=8},{H1=45},{H2=17},{H3=65},{H5=28},{L1=197},{L5=76.5},{L6=34},{M1=19},{M2=33.5},{M5=8},{M6=25.4},{S=3},{T=16},{W1=83},{W2=8},{WEIGHT=0.4300},{CTN=82057000},{ROHS=YES},{INFOEG=Produktdetails},{POSX=142.87},{PPATH=gn850_2_asmtpl.prj},{V=5}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 850.2 - Stainless Steel-Toggle clamps with safety hook, for pulling action, Type TU, with draw axle, with catch, with J-hook latch bolt
Bill of material
Stainless Steel-Toggle clamp GN 850.2-500-TU-NI
PARTNUMBER
E+G PARTNUMBER
GN 850.2-500-TU-NI
GN 850.2-500-TU-NI
GROESSE
Size
500
500
mm
POS
Position
clamped
unclamped
clamped
unclamped
FH
Holding capacity
5000
5000
N
A
19
19
mm
B1
50
50
mm
B2
49
49
mm
B5
18
18
mm
B6
38
38
mm
D1
M8
M8
D2
6.5
6.5
mm
D3
6.7
6.7
mm
D5
8
8
mm
H1
≈
45
45
mm
H2
17
17
mm
H3
65
65
mm
H5
28
28
mm
L1
≈
197
197
mm
L5
≈
76.5
76.5
mm
L6
34
34
mm
M1
19
19
mm
M2
33.5
33.5
mm
M5
8
mm
M6
25.4
25.4
mm
S
3
3
mm
T
16
16
mm
W1
Stroke
83
83
mm
W2
Adjustable range
8
8
mm
WEIGHT
Weight
0.4300
0.4300
kg
CTN
Customs Tariff Number
82057000
ROHS
YES
INFOEG
Product details
Product details
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D