Catalog navigation
Selezione modello CAD
Prodotti disponibili: 12
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 722.6 - Indexing Plungers, Steel, with Flange for Surface Mounting, with Rest Position, with Latch, Type E, with latch, with rest position
Bill of material
Indexing Plunger, Steel GN 722.6-12-20-E-ZB
PARTNUMBER
E+G PARTNUMBER
POS
Position
D1
Pin -0,05/-0,25 Bore +0,1/+0,3
mm
S
mm
B
+0,3
mm
D2
+0,3
mm
H1
mm
H2
mm
K1
mm
K2
mm
K3
mm
L1
mm
L2
mm
L3
mm
L5
mm
L6
mm
M
mm
SW
mm
OB
Finish
FEDERDRUCK
Spring load initial / end
N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73181900
ROHS
YES
INFOEG
Product details
Product details
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
Dimensione
2D