IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
English
품질보증 정보
카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Indexing plunger GN 817.1-6-9-C-RT
Elesa+Ganter
Indexing elements
GN 817.1
GN 817.1 C
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{elesa_ganter/indexing_elements/gn817_1/gn817_1_c/gn_817_1_c_rt_asmtab.prj},{NB=Rastbolzen GN 817.1-6-9-C-RT (deactivated)},{PARTNUMBER=GN 817.1-6-9-C-RT},{POS=0},{POSX=eingerastet,ausgerastet},{D1=6},{L1=9},{B=13},{D2=23},{D3=4.3},{D4=34},{K=22},{L2=48},{L3=22},{L4=6},{FEDERDRUCK=6.0},{FEDERDRUCK2=25},{WEIGHT=0.0415},{CTN=73181900},{ROHS=YES},{PPATH=gn_817_1_c_asmtpl.prj},{TYPE=RT},{VERS=2},{INFOEG=Produktdetails}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 817.1 C - Indexing plungers with red knob, Type C, with rest position
Bill of material
Indexing plunger GN 817.1-6-9-C-RT
PARTNUMBER
E+G PARTNUMBER
GN 817.1-6-9-C-RT
GN 817.1-6-9-C-RT
POS
Position
deactivated
activated
deactivated
activated
D1
Pin -0.02/-0.05 Bore +0.10/+0.03
6
6
mm
L1
9
9
mm
B
13
13
mm
D2
23
23
mm
D3
4.3
4.3
mm
D4
34
34
mm
K
22
22
mm
L2
48
48
mm
L3
22
22
mm
L4
6
6
mm
FEDERDRUCK
initial ~
6.0
6.0
N
FEDERDRUCK2
End ~
25
25
N
WEIGHT
Weight
0.0415
0.0415
kg
CTN
Customs Tariff Number
73181900
ROHS
YES
INFOEG
Product details
Product details
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D