Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 315 - Snap Locks, Locking Distance A1 / A2 Adjustable
Bill of material
Snap Lock GN 315-A1
PARTNUMBER
E+G PARTNUMBER
GROESSE
Locking distance Nominal size
A
Position
mm
Inserisci valore per A
Position
mm
cm
inch
ft
POS
Position
L1
mm
L2
34 mm
W
Adjustable range
5 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83016000
ROHS
YES
INFOEG
Product details
Product details
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
Dimensione
2D