IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
English
품질보증 정보
카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Angle Linear Actuator Connector GN 192.1-G40-B40-56-2-S
Elesa+Ganter
Linear motion components
GN 192.1
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{elesa_ganter/linear_motion_components/gn192_1/gn_192_2.prj},{NB=Winkel-Verfahrschlitte GN 192.1-G40-B40-56-2-S},{PARTNUMBER=GN 192.1-G40-B40-56-2-S},{D11=40},{D22=40},{K1=56},{NDM=5},{KDM=8.157},{NDM3=5.250},{NDM4=5},{KDM4=4.019},{K2=62.0},{L1=130},{L2=68.0},{M=90},{K3=46.000},{L1X=92.000},{VERS=1},{M1=65.000},{V1=28.000},{RV=126.100},{R=1.500},{L3=40.000},{X=20.000},{K3X=36.000},{LX=32.500},{SHL=42.000},{SX=10.000},{SX1=5.500},{SV=24.000},{SW1=17.500},{SW1V=11.000},{LL=1.000},{LSC=45.000},{LSC1=10.000},{VSC=16.000},{RSC=0.800},{RCHX=0.400},{RCHY=0.410},{SWSH=8.000},{SWVCH=3.500},{LM=9.400},{LM1=2.000},{VMR=1.500},{VM2=14.000},{LMX=35.000},{VMR2=1.600},{SWM=16.000},{W=3.500},{WL=62.000},{WEIGHT=0.4500},{D1=G40 (mit Gleitbuchse)},{D1X=G40},{D2=B40}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 12
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 192.1 - Angle Linear Actuator Connectors, Aluminum, with screw, stainless steel
Bill of material
Angle Linear Actuator Connector GN 192.1-G40-B40-56-2-S
PARTNUMBER
E+G PARTNUMBER
GN 192.1-G40-B40-56-2-S
GN 192.1-G40-B40-56-2-S
D1
Bore
G40 (with slide insert)
G40 (with slide insert)
D2
Bore
B40
B40
K1
Clamping length
56
56
mm
D3
Mounting screws on the follower
M5
M5
K2
Clamping length
62.0
62.0
mm
L1
Length
130
130
mm
L2
68.0
68.0
mm
M
90
90
mm
Z1
Screw location
M 10-35
M 10-35
Z2
Screw location
M 10-35
M 10-35
L3Z1
Clamping lever
78 | 92
78 | 92
mm
L3Z2
Clamping lever
92
92
mm
OB
Finish
black
WEIGHT
Weight
0.4500
0.4500
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D