IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
English
품질보증 정보
카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Stainless Steel-Spacer GN 6226-28-50-A3-MT-H
Elesa+Ganter
Machine elements
GN 6226
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{elesa_ganter/machine_elements/gn6226/gn6226_a3.prj},{NB=Edelstahl-Abstandshalter GN 6226-28-50-A3-MT-H},{PARTNUMBER=GN 6226-28-50-A3-MT-H},{D1=28},{L=50},{LX=46.800},{D2=M6},{D2X=6.000},{D3=M8},{D3X=8.000},{D4=24},{D5=28.8},{T=16},{OB=mattiert (Ra < 0,8 µm)},{SEALING=H-NBR},{MAT=Edelstahl nichtrostend, 1.4404 (A4)},{WEIGHT=0.2280},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 12
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 6226 - Stainless Steel Spacers, Hygienic Design, Type A3, Through-hole with thread on both sides
Bill of material
Stainless Steel-Spacer GN 6226-28-50-A3-MT-H
PARTNUMBER
E+G PARTNUMBER
GN 6226-28-50-A3-MT-H
GN 6226-28-50-A3-MT-H
D1
28
28
mm
L
Length ±0,1
50
50
mm
D2
Through-hole for screw
M6
M6
D3
Thread
M8
M8
D4
24
24
mm
D5
28.8
28.8
mm
T
min.
16
16
mm
OB
Finish
Matte finish (Ra < 0.8 µm)
SEALING
Material (sealing ring)
H-NBR
H-NBR
WEIGHT
Weight
0.2280
0.2280
kg
CTN
Customs Tariff Number
73181900
ROHS
YES
INFOEG
Product details
Product details
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D