IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
English
품질보증 정보
카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Three-spoke handwheels with fold-away handle VR.200 FP+IR(0)
Elesa+Ganter
Operating elements
VR.FP
VR.FP+IR
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{elesa_ganter/operating_elements/vr_fp_combi/vr_fp_ir/vr_fp_ir_asmtab.prj},{NB=Three-spoke handwheels with fold-away handle VR.200 FP+IR(0)},{PARTNUMBER=77631},{DESCRIPTION=VR.200 FP+IR},{POS=0},{DIM01=198},{DIM02=57},{DIM03=26},{DIM04=40},{DIM05=30.5},{DIM06=43},{DIM07=15},{DIM08=80},{DIM09=100},{DIM101=24},{DIM10=76},{DIM11=26},{DIM12=22},{DIM13=24.8},{DIM14=6},{DIM15=300},{DIM16=16},{WEIGHT=875},{RU=76.000},{REZ=25.900},{VS=6.000},{RR=11.000},{SS=45.000},{VP=16.000},{KP=17},{GR=5.000},{KUG=172.000},{PR1=16.0},{PR2=5.0},{PR3=31.0},{R1=5.0},{R2=3.0},{R3=45},{KUT=14},{MA=10},{MB=8.159},{PPATH=vr_fp_ir_asmtpl.prj},{INFOEG=Produktdetails}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
Elesa+Ganter
Description
VR.FP+IR - Three-spoke handwheels with fold-away handle
Bill of material
Three-spoke handwheels with fold-away handle VR.200 FP+IR(0)
PARTNUMBER
Code
77631
77631
DESCRIPTION
Description
VR.200 FP+IR
VR.200 FP+IR
POS
Position
open
closed
open
closed
DIM01
D
198
198
mm
DIM02
L
57
57
mm
DIM03
B
26
26
mm
DIM04
d1
40
40
mm
DIM05
d2
30.5
30.5
mm
DIM06
l
43
43
mm
DIM07
l2
15
15
mm
DIM08
H
80
80
mm
DIM09
H1
100
100
mm
DIM10
R
76
76
mm
DIM11
d
26
26
mm
DIM12
d''
22
22
mm
DIM13
t
24.8
24.8
mm
DIM14
b
6
6
mm
DIM15
C
300
300
Nm
DIM16
L
16
16
J
WEIGHT
Weight
875
875
g
INFOEG
Product details
Product details
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D