Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 145 - Stainless Steel-Flanged Connector Clamps, with screw, stainless steel
明细表
Stainless Steel-Flanged Connector Clamp GN 145-B15-2-NI
PARTNUMBER
E+G PARTNUMBER
D1
Bore
D2
5.5 mm
K
Clamping length
25 mm
L1
40 mm
L2
25 mm
M
18 mm
T
7 mm
X
35 mm
Y1
50 mm
Y2
38 mm
Z
Screw location
M6-20
L3
Clamping lever
mm
OB
Finish
Stainless Steel
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73072210
ROHS
YES
INFOEG
Product details
Product details
为你推荐
没有建议信息
下载CAD模型
预览
3D
尺寸标注
2D