Catalog navigation
Výběr CAD modelu
Available products: 10
HELP_VARIABLE
Společnost
Elesa+Ganter
Popis
GN 275 - Swivel Clamp Connectors, Aluminum, with screw, stainless steel
Kusovník
Swivel Clamp Connector GN 275-B15-2-BL
PARTNUMBER
E+G PARTNUMBER
D1
Bore
mm
B
Swivel width
25 mm
D2
6.5 mm
K
31.5 mm
L1
61 mm
L2
34.5 mm
M
48.5 mm
S
10 mm
T
12.5 mm
Z
Screw location
M6-20
L3
Clamping lever
mm
OBVIS
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
Dimenze
2D