Catalog navigation
CAD Model seçimi
Uygun ürünler: 24
HELP_VARIABLE
Şirket
Elesa+Ganter
Açıklama
GN 335 - Oval tubular handles, Type A, Mounting from the back (threaded blind bore)
Malzeme listesi
Oval tubular handle GN 335-36-350-A-ES
PARTNUMBER
E+G PARTNUMBER
B1
36 mm
L1
±0,5
mm
FARBE
Finish
A
24 mm
B2
22 mm
B3
38 mm
D
Thread
M8
H1
60.5 mm
H2
79.5 mm
T
min.
15 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOEG
Product details
Product details
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
Boyut
2D