Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 565.9 - Stainless Steel-Arch handles, Type A, Mounting from the back (threaded blind bore)
Bill of material
Stainless Steel-Arch handle GN 565.9-20-160-A-MT
PARTNUMBER
E+G PARTNUMBER
B
20 mm
L1
±0.25
mm
L2
~
mm
A
13 mm
D1
Thread
M6
H1
50 mm
T1
min.
8 mm
OFL
Surface
matt shot-blasted
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOEG
Product details
Product details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D