Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Festo
Description
SMT-C1 - proximity sensor
Bill of material
571339 SMT-C1-PS-24V-K-5,0-OE
TNR
Part number
TYP
Type
B1
16.000 mm
B2
3.500 mm
B3
8.800 mm
D1
3.000 mm
H1
17.000 mm
H2
9.200 mm
H3
4.000 mm
H4
4.000 mm
H5
3.800 mm
L1
34.000 mm
L2
26.000 mm
L3
14.500 mm
L4
13.000 mm
L5
10.000 mm
L6
3.500 mm
L7
3.000 mm
SW
Width across flats
5.500 mm
CNSMASSEXACT
Weight
kg
GTIN
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
Dimenze
2D