Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Festo
Description
MA-63-0,25 - Pressure gauge
Bill of material
7169 MA-63-0,25
TNR
Part number
7169
TYP
Type
MA-63-0,25
D1
Diameter
63.000 mm
D2
Diameter
5.000 mm
D3
Diameter
9.500 mm
L1
Length
56.500 mm
L2
Length
34.500 mm
L3
Length
13.000 mm
L4
Length
2.000 mm
L5
Length
2.000 mm
G
Thread
G 1/4
S
Width across flats
14.000 mm
CNSMASSEXACT
Weight
0.18000 kg
GTIN
4052568111021
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D