IFC 4.0 제작
언어선택:
čeština
Deutsch
English
español
français
italiano
polski
Türkçe
中文
English
품질보증 정보
카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2031.42.030.10
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Mounting flanges
Rectangular
Guide bearings
Ball bearing guide
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{fibro/normalien/d/d04/d04_01/d04_01_02/d04_01_02_03/2031-42.prj},{NB=2031.42.030.10},{DOC=2031_42_pdf},{D1=30.000},{TOL=10},{D2=38.000},{D3=65.000},{D4=11.000},{D5=18.000},{T1=3.000},{A=115.000},{B=65.000},{E1=83.000},{E2=34.000},{H=25.000},{H1=60.000},{L=71.000},{L1=70.000},{DB=48.000},{ZTC=82073010}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 14
HELP_VARIABLE
Company
FIBRO
Description
2031.42. - Guide bearing with screw holes, for ball bearing guide
Bill of material
2031.42.030.10
BC
Order No.
2031.42.030.10
2031.42.030.10
DOC
Catalog page
2031_42_pdf
D1
Guide diameter
30.000
30.000
mm
TOL
Classification
yellow
green
red
yellow
green
red
D2
38.000
38.000
mm
D3
65.000
65.000
mm
D4
11.000
11.000
mm
D5
18.000
18.000
mm
T1
3.000
3.000
mm
A
Length
115.000
115.000
mm
B
Width
65.000
65.000
mm
E1
83.000
83.000
mm
E2
34.000
34.000
mm
H
25.000
25.000
mm
H1
Height
60.000
60.000
mm
L
Bestell-Nennlänge Kugelkäfig
71.000
71.000
mm
L1
Manufacturing length of ball cage
70.000
70.000
mm
GEW
Weight
1.634
1.634
kg
ZTC
Customs tariff number
82073010
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D