Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.008. - Screw Clamps with Locking plate
Bill of material
2480.008.00500
BC
Order No.
2480.008.00500
DOC
Catalog page
2480_13_00500_bv
A
External dimension
25.000 mm
B
Stichmass Befestigung
70.700 mm
C
56.000 mm
D
9.000 mm
E
40.900 mm
F
45.400 mm
H
Thickness
6.500 mm
K
3.700 mm
ZD
Cylinder diameter
45.200 mm
ZD1
45.000 mm
GEW
Weight
0.088 kg
TYP
7.000 mm
ZTC
Customs tariff number
73269098
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.