Catalog navigation
Селекция на CAD модел
Налични продукти: 11
HELP_VARIABLE
Company
FIBRO
Description
2480.15.00250. - Gasdruckfeder, Standard
Bill of material
2480.15.00250.025
BC
Order No.
DOC
Catalog page
2480_15_00250_pdf
IER
Installation guidelines
Installation guidelines.pdf
ASF
Execution
NENN
250 daN
FA
Initial spring force
260 daN
PA
Filling pressure
150 bar
HUBMAX
Stroke max.
mm
FMAX
Final spring force
daN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
ZD
Cylinder diameter
38.000 mm
SD
Piston rod diameter
15.000 mm
LN
Pressed length
mm
L
Length
mm
ARN
12.500 mm
GASVOL
l
GEW
Gewicht
kg
ZTC
Customs tariff number
84879090
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D